Rolling Bearing Greases ARCANOL-TEMP90, High Temperature Greases for Applications with Continuous Limit Temperature of up to +90°C (Part Numbers)

Rolling Bearing Greases ARCANOL-TEMP90, High Temperature Greases for Applications with Continuous Limit Temperature of up to +90°C
  • Volume Discount
[Specifications]
・Thickener type: Polycarbamide
・Base oil type: Mineral oil
・NLGI class: 3

[Applications]
・Ball and roller bearings in couplings
・Electric motors
・Automotive engineering

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCANOL-TEMP90-180KG

Part Number
ARCANOL-TEMP90-180KG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Container Weight per Unit
(kg)

8,465.52 €

1 Available 3 Days 180 kg drum180

Loading...

  1. 1

Basic information

Thickener type Polycarbamide Base oil type Mineral oil Operating temperature, min.(°C) -40
Operating temperature, max.(°C) 160 Upper continuous limit temperature(°C) 90 Speed of rotation specific value(mm/min) 700000
Base oil viscosity at +40°C(mm²/s) 148 Base oil viscosity at +100 °C(mm²/s) 15.5 NLGI class 3
Density(kg/dm³) 0.9 Grease category High-temperature grease RoHS Certificate Available
REACH Certificate Available

This page is Rolling Bearing Greases ARCANOL-TEMP90, High Temperature Greases for Applications with Continuous Limit Temperature of up to +90°C, part number ARCANOL-TEMP90-180KG.
You can find the detail information about specifications and dimensions on part number ARCANOL-TEMP90-180KG.

Variation of this product

Part Number
ARCANOL-TEMP90-1KG
ARCANOL-TEMP90-400G
ARCANOL-TEMP90-5KG
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Container Weight per Unit
(kg)

54.48 €

1 5 Days 1 kg can1

23.85 €

1 Available 3 Days 400 g cartridge0.45

275.00 €

1 Available 18 Days 5 kg bucket5.601

Tech Support