BTZ bits (05059920001)

BTZ bits 05059920001
  • Volume Discount

Product Details:

Manufacturer part number: 05059920001

Brand: WERA

Price: 4.49

Delivery time: 4 Days


Technical Data:

Blade thickness: - mm

Blade width: - mm

Total length: 50 mm

Screwing system: Pozidriv PZ

Size bit: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05059920001

Part Number
05059920001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade thickness
(mm)
Blade width
(mm)
Total length
(mm)
Screwing system Size bit Two-sided Connection size
(mm)

4.49 €

1 Available 4 Days --50Pozidriv PZ1false6.3

Loading...

  1. 1

Basic information

Connection size 1/4 inch Ball locking false

This page is BTZ bits, part number 05059920001.
You can find the detail information about specifications and dimensions on part number 05059920001.

Variation of this product

Part Number
05056068001
05056420001
05056422001
05056424001
05059922001
05059924001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade thickness
(mm)
Blade width
(mm)
Total length
(mm)
Screwing system Size bit Two-sided Connection size
(mm)

2.17 €

10 Available 4 Days 1.26.525---6.35

1.80 €

10 Available 4 Days --25Phillips1false6.3

1.80 €

10 Available 4 Days --25Phillips2false6.3

1.80 €

10 Available 4 Days --25Phillips3false6.3

4.49 €

1 Available 4 Days --50Pozidriv PZ2false6.3

4.49 €

1 Available 4 Days --50Pozidriv PZ3false6.3

Tech Support