Manufacturer part number: 05073924001
Brand: WERA
Price: 4.77 €
Delivery time: 4 Days
Size: -
Screwing system: -
Size bit: -
Two-sided: -
With hole: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05073924001
Part Number
|
---|
05073924001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Screwing system | Size bit | Two-sided | With hole | Size (TX) | Connection size (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.77 € | 5 | Available | 4 Days | - | - | - | - | false | 20 | 6.3 |
Loading...
Total length(mm) | 25 | Connection size | 1/4 inch | Ball locking | false |
---|
This page is IMP DC SB Impaktor bits, part number 05073924001.
You can find the detail information about specifications and dimensions on part number 05073924001.
Part Number |
---|
05073917001 |
05073932001 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Screwing system | Size bit | Two-sided | With hole | Size (TX) | Connection size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.20 € | 5 | Available | 4 Days | - | Phillips | 3 | false | - | - | 6.3 | ||
4.53 € | 5 | Available | 4 Days | 3 | - | - | - | - | - | - |