BTH bits (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05056410001
05056412001
05056414001
05056710001
05056712001
05056714001
05059540001
05059542001
05059544001
05059910001
05059912001
05059914001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Screwing system Size bit

1.80 €

10 Available 4 Days 25Phillips1

1.80 €

10 Available 4 Days 25Phillips2

1.80 €

10 Available 4 Days 25Phillips3

1.80 €

10 Available 4 Days 25Pozidriv PZ1

1.80 €

10 Available 4 Days 25Pozidriv PZ2

1.80 €

10 Available 4 Days 25Pozidriv PZ3

4.49 €

1 Available 4 Days 50Phillips1

4.49 €

1 Available 4 Days 50Phillips2

4.49 €

1 Available 4 Days 50Phillips3

4.49 €

1 Available 4 Days 50Pozidriv PZ1

4.49 €

1 Available 4 Days 50Pozidriv PZ2

4.49 €

1 Available 4 Days 50Pozidriv PZ3

Loading...

  1. 1

Basic information

Two-sided false Connection size 1/4 inch Ball locking false
Connection size(mm) 6.3

Tech Support