Kraftform Kompakt Torque (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05059293001

Part Number
05059293001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

133.05 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Number of bits two hole 0 Number of bits inner square (Robertson) 0 With handgrip false
Number of bits groove 1 With bit ratchet false With magnetic holder false
Packaging Bag Number of bits TriWing 0 Number of bits PZ (crosshead) 3
Number of bits PH (crosshead) 3 Number of bits total 17 Number of bits hexagon socket 4
Number of bits Torx 0

This page is Kraftform Kompakt Torque, part number 05059293001.
You can find the detail information about specifications and dimensions on part number 05059293001.

Tech Support