Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05057482001
Number of bits two hole | 0 | Number of bits inner square (Robertson) | 0 | With handgrip | true |
---|---|---|---|---|---|
Number of bits groove | 3 | With bit ratchet | false | With magnetic holder | true |
Packaging | Bag | Number of bits TriWing | 0 | Number of bits PZ (crosshead) | 3 |
Number of bits PH (crosshead) | 3 | Number of bits total | 17 | Number of bits hexagon socket | 3 |
Number of bits Torx | 5 |
This page is Kraftform Kompakt Turbo, part number 05057482001.
You can find the detail information about specifications and dimensions on part number 05057482001.