Z bits (05056200001)

Z bits 05056200001
  • Volume Discount

Product Details:

Manufacturer part number: 05056200001

Brand: WERA

Price: 1.00

Delivery time: 4 Days


Technical Data:

Blade thickness: 0.5 mm

Blade width: 3 mm

Total length: 25 mm

Dimension: - mm

Screwing system: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05056200001

Part Number
05056200001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade thickness
(mm)
Blade width
(mm)
Total length
(mm)
Dimension
(mm)
Screwing system Size bit Two-sided Connection size Connection size
(mm)

1.00 €

10 Available 4 Days 0.5325----1/4 inch6.35

Loading...

  1. 1

Basic information

Ball locking false

This page is Z bits, part number 05056200001.
You can find the detail information about specifications and dimensions on part number 05056200001.

Variation of this product

Part Number
05056303001
05056305001
05056310001
05056315001
05056320001
05056325001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade thickness
(mm)
Blade width
(mm)
Total length
(mm)
Dimension
(mm)
Screwing system Size bit Two-sided Connection size Connection size
(mm)

2.08 €

10 Available 4 Days --251.5---1/4 inch6.3

2.08 €

10 Available 4 Days --252.0---1/4 inch6.3

2.08 €

10 Available 4 Days --252.5---1/4 inch6.3

2.08 €

10 Available 4 Days --253---1/4 inch6.3

2.08 €

10 Available 4 Days --254---1/4 inch6.3

2.08 €

10 Available 4 Days --255---1/4 inch6.3

Tech Support