Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05059896001 |
05059897001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size bit | |
---|---|---|---|---|---|---|
7.63 € | 1 | Available | 4 Days | 1 | ||
7.63 € | 1 | Available | 4 Days | 2 |
Loading...
Total length(mm) | 70 | Screwing system | PlusMinus | Two-sided | false |
---|---|---|---|---|---|
Connection size | 1/4 inch | Ball locking | false | Connection size(mm) | 6.3 |