SPKL HF L-key Multicolour, metric, holding function (05022201001)

SPKL HF L-key Multicolour, metric, holding function 05022201001
  • Volume Discount

Product Details:

Manufacturer part number: 05022201001

Brand: WERA

Price: 5.91

Delivery time: 4 Days


Technical Data:

Total length: 137 mm

Wrench width: 4 mm

Length long shank: 137 mm

Length short leg: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05022201001

Part Number
05022201001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Wrench width
(mm)
Length long shank
(mm)
Length short leg
(mm)

5.91 €

1 Available 4 Days 137413724

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Model Right-angled VDE tested false
Shaft length(mm) - Anti-theft model false Wrench width (inch) -
With hole false Bullet-head true Insulated false
With peg false

This page is SPKL HF L-key Multicolour, metric, holding function, part number 05022201001.
You can find the detail information about specifications and dimensions on part number 05022201001.

Variation of this product

Part Number
05022200001
05022202001
05022203001
05022204001
05022205001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total length
(mm)
Wrench width
(mm)
Length long shank
(mm)
Length short leg
(mm)

5.29 €

1 Available 4 Days 123312321

7.03 €

1 Available 4 Days 154515427

9.23 €

1 Available 4 Days 172617231

11.48 €

1 Available 4 Days 195819537

15.20 €

1 Available 4 Days 2241022442

Tech Support