Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05022670001 |
05022671001 |
05022672001 |
05022673001 |
05022674001 |
05022675001 |
05022676001 |
05022677001 |
05022678001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total length (mm) | Wrench width (mm) | Length long shank (mm) | Length short leg (mm) | |
---|---|---|---|---|---|---|---|---|
4.55 € | 1 | Available | 4 Days | 56 | 2 | 56 | 16 | |
4.51 € | 1 | Available | 4 Days | 63 | 2.5 | 63 | 19 | |
4.36 € | 1 | Available | 4 Days | 71 | 3 | 71 | 21 | |
4.80 € | 1 | Available | 4 Days | 80 | 4 | 80 | 24 | |
5.76 € | 1 | Available | 4 Days | 90 | 5 | 90 | 27 | |
7.55 € | 1 | Available | 4 Days | 100 | 6 | 100 | 31 | |
9.40 € | 1 | Available | 4 Days | 112 | 8 | 112 | 37 | |
12.44 € | 1 | Available | 4 Days | 125 | 10 | 125 | 42 | |
4.97 € | 1 | Available | 4 Days | 50 | 1.5 | 50 | 14 |
Loading...
Isolation protection 1000 V | false | Model | Right-angled | VDE tested | false |
---|---|---|---|---|---|
Shaft length(mm) | - | Anti-theft model | false | Wrench width (inch) | - |
With hole | false | Bullet-head | true | Insulated | false |
With peg | false |