L HF L-key, metric, chrome-plated, holding function (05022121001)

L HF L-key, metric, chrome-plated, holding function 05022121001
  • Volume Discount

Product Details:

Manufacturer part number: 05022121001

Brand: WERA

Price: 1.55

Delivery time: 4 Days


Technical Data:

Total length: 140 mm

Wrench width: 4 mm

Length long shank: 140 mm

Length short leg: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05022121001

Part Number
05022121001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Wrench width
(mm)
Length long shank
(mm)
Length short leg
(mm)

1.55 €

10 Available 4 Days 140414025

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Model Right-angled VDE tested false
Shaft length(mm) - Anti-theft model false Wrench width (inch) -
With hole false Bullet-head false Insulated false
With peg false

This page is L HF L-key, metric, chrome-plated, holding function, part number 05022121001.
You can find the detail information about specifications and dimensions on part number 05022121001.

Variation of this product

Part Number
05022120001
05022122001
05022123001
05022124001
05022125001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total length
(mm)
Wrench width
(mm)
Length long shank
(mm)
Length short leg
(mm)

1.33 €

10 Available 4 Days 126312620

1.77 €

10 Available 4 Days 160516028

2.51 €

10 Available 4 Days 180618032

4.23 €

10 Available 4 Days 200820036

6.39 €

5 Available 4 Days 2191021940

Tech Support