SPKL L-key Multicolour, Imperial (05022630001)

SPKL L-key Multicolour, Imperial 05022630001
  • Volume Discount

Product Details:

Manufacturer part number: 05022630001

Brand: WERA

Price: 5.05

Delivery time: 4 Days


Technical Data:

Total length: 101 mm

Wrench width (inch): 5/64 inch

Length long shank: 101 mm

Length short leg: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05022630001

Part Number
05022630001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Wrench width (inch) Length long shank
(mm)
Length short leg
(mm)

5.05 €

1 Available 4 Days 1015/64 inch10116

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Model Right-angled VDE tested false
Shaft length(mm) - Anti-theft model false With hole false
Bullet-head true Wrench width(mm) - Insulated false
With peg false

This page is SPKL L-key Multicolour, Imperial, part number 05022630001.
You can find the detail information about specifications and dimensions on part number 05022630001.

Variation of this product

Part Number
05022631001
05022632001
05022633001
05022634001
05022635001
05022636001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total length
(mm)
Wrench width (inch) Length long shank
(mm)
Length short leg
(mm)

5.03 €

1 Available 4 Days 1123/32 inch11219

4.80 €

1 Available 4 Days 1231/8 inch12321

5.36 €

1 Available 4 Days 1375/32 inch13724

6.39 €

1 Available 4 Days 1543/16 inch15427

8.37 €

1 Available 4 Days 1727/32 inch17231

8.37 €

1 Available 4 Days 1851/4 inch18534

Tech Support