Series Imperial Kraftform torque screwdrivers (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05074721010

Part Number
05074721010
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

105.52 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Isolation protection 1000 V false With extension false Electronic false
Total length(mm) 150 VDE tested false With scale false
Suitable for extension false Accuracy scale division(Nm) - Length extension(mm) -
Step size adjustment(Nm) - Correcting variable consistent false Screwdriver model true
Head height(mm) - Tightening moment(Nm) 2.8|6.2 Insulated false
Head width(mm) - With signal tone true Connection size 1/4 inch
Connection size(mm) 6.3

This page is Series Imperial Kraftform torque screwdrivers, part number 05074721010.
You can find the detail information about specifications and dimensions on part number 05074721010.

Tech Support