Socket rail C Impaktor (textile belt), location, unloaded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05003893001

Part Number
05003893001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.27 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Number of hexagonal sockets 0 Number of socket spanners 0 Packaging Bag
Number of Torx sockets 0 Number of sockets for screwdriver 0 Connection size 1/2 inch
Total number of tools 0 Connection size(mm) 12.7

This page is Socket rail C Impaktor (textile belt), location, unloaded, part number 05003893001.
You can find the detail information about specifications and dimensions on part number 05003893001.

Tech Support