Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05020260001 |
05020261001 |
05020262001 |
05020263001 |
05020264001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wrench size large (mm) | Wrench size small (mm) | Length (mm) | |
---|---|---|---|---|---|---|---|---|
53.92 € | 1 | Available | 4 Days | 22 | 20 | 260.5 | ||
55.05 € | 1 | Available | 4 Days | 24 | 22 | 260.5 | ||
64.53 € | 1 | Available | 4 Days | 27 | 24 | 280 | ||
84.15 € | 1 | Available | 4 Days | 32 | 27 | 305 | ||
85.21 € | 1 | Available | 4 Days | 32 | 30 | 305 |
Loading...
Tapered handle | false | Isolation protection 1000 V | false | Height of head small(mm) | - |
---|---|---|---|---|---|
Low spark model | false | VDE tested | false | Right-angled wrench model | false |
Head width large(mm) | - | Suitable for tommy bar | false | Head width small(mm) | - |
Wrench size large (inch) | - | With tommy bar | false | Single wrench model | false |
Wrench size small (inch) | - | Height of head large(mm) | - |