Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05075681001
Isolation protection 1000 V | false | With extension | false | Electronic | false |
---|---|---|---|---|---|
Total length(mm) | 510 | VDE tested | false | With scale | true |
Suitable for extension | true | Accuracy scale division(Nm) | - | Length extension(mm) | - |
Step size adjustment(Nm) | - | Correcting variable consistent | - | Screwdriver model | false |
Head height(mm) | 18.5 | Tightening moment(Nm) | 40|200 | Insulated | false |
Head width(mm) | 43 | With signal tone | false | Connection size | 1/2 inch |
Connection size(mm) | - |
This page is Click-Torque C set cement screwdriving, part number 05075681001.
You can find the detail information about specifications and dimensions on part number 05075681001.