Manufacturer part number: 05004351001
Brand: WERA
Price: 134.55 €
Delivery time: 4 Days
With divider: true
Model: Case
Width: 355 mm
Depth: 115 mm
With shoulder strip: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05004351001
Part Number
|
---|
05004351001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | With divider | Model | Width (mm) | Depth (mm) | With shoulder strip | Material quality | Height (mm) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134.55 € | 1 | Available | 4 Days | true | Case | 355 | 115 | true | Other | 330 | Fabric |
Loading...
With lock | false | With foam | false | Padlock shackle | false |
---|---|---|---|---|---|
Total number of compartments | - | Removable tray | false | Diameter(mm) | - |
Signal-red | false |
This page is Wera 2go, part number 05004351001.
You can find the detail information about specifications and dimensions on part number 05004351001.
Part Number |
---|
05004350001 |
05004353001 |
05004354001 |
05004355001 |
05004356001 |
05004357001 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | With divider | Model | Width (mm) | Depth (mm) | With shoulder strip | Material quality | Height (mm) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.73 € | 1 | Available | 4 Days | true | Bag | 300 | 135 | true | Other | 270 | Fabric | ||
24.67 € | 1 | Available | 4 Days | true | Bag | 165 | 105 | false | Other | 165 | Fabric | ||
30.00 € | 1 | Available | 4 Days | true | Other | 300 | 270 | false | Other | 135 | Fabric | ||
13.71 € | 1 | Available | 4 Days | true | Bag | 1470 | - | true | Other | 38 | Fabric | ||
44.97 € | 1 | Available | 4 Days | false | Bag | 100 | 100 | false | Polyester | 295 | Fabric | ||
183.17 € | 1 | Available | 4 Days | true | Bag | 330 | 170 | true | Other | 455 | Plastic |