Joker Ratcheting combination wrenches, Imperial

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05073287001

Part Number
05073287001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.87 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Head height open end(mm) 9.5 Isolation protection 1000 V false Wrench width socket/ring/ratchet (inch) 3/4 inch
Wrench width open end(mm) - Head width open end(mm) 42 Low spark model false
VDE tested false Head height socket/ring/ratchet(mm) 11 Length(mm) 246
Suitable for tommy bar false Wrench width socket/ring/ratchet(mm) - With tommy bar false
Wrench width open end (inch) 3/4 inch Point count - Ratcheting model -
Head width socket/ring/ratchet(mm) 34.8 Cranked false

This page is Joker Ratcheting combination wrenches, Imperial, part number 05073287001.
You can find the detail information about specifications and dimensions on part number 05073287001.

Tech Support