Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05020212001
Part Number
|
---|
05020212001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Head height open end (mm) | Wrench width socket/ring/ratchet (inch) | Head width open end (mm) | Head height socket/ring/ratchet (mm) | Length (mm) | Wrench width socket/ring/ratchet (mm) | Wrench width open end (inch) | Head width socket/ring/ratchet (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
11.13 € | 1 | Available | 4 Days | 5 | - | 19 | 7 | 125 | 15 | 3/8 inch | 15 |
Loading...
Isolation protection 1000 V | false | Wrench width open end(mm) | - | Low spark model | false |
---|---|---|---|---|---|
VDE tested | false | Suitable for tommy bar | false | With tommy bar | false |
Point count | - | Ratcheting model | true | Cranked | false |
This page is Joker combination wrench, Imperial, part number 05020212001.
You can find the detail information about specifications and dimensions on part number 05020212001.
Configure
Basic Attributes
Head height open end(mm)
Wrench width socket/ring/ratchet (inch)
Head width open end(mm)
Head height socket/ring/ratchet(mm)
Length(mm)
Wrench width socket/ring/ratchet(mm)
Wrench width open end (inch)
Head width socket/ring/ratchet(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05020211001 |
05020213001 |
05020214001 |
05020215001 |
05020216001 |
05020217001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Head height open end (mm) | Wrench width socket/ring/ratchet (inch) | Head width open end (mm) | Head height socket/ring/ratchet (mm) | Length (mm) | Wrench width socket/ring/ratchet (mm) | Wrench width open end (inch) | Head width socket/ring/ratchet (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.73 € | 1 | Available | 4 Days | 4.5 | 5/16 inch | 19 | 7 | 145 | - | 5/16 inch | 12.5 | |
12.47 € | 1 | Available | 4 Days | 5 | 7/16 inch | 24.5 | 8 | 135 | - | 7/16 inch | 17 | |
13.53 € | 1 | Available | 4 Days | 5 | 1/2 inch | 26 | 8.5 | 160 | - | 1/2 inch | 19 | |
14.73 € | 1 | Available | 4 Days | 6 | 9/16 inch | 29 | 8.5 | 167 | - | 9/16 inch | 20 | |
17.12 € | 1 | Available | 4 Days | 6 | 5/8 inch | 35 | 10 | 182 | - | 5/8 inch | 23 | |
18.00 € | 1 | Available | 4 Days | 6.5 | 11/16 inch | 40 | 11.5 | 210 | - | 11/16 inch | 26 |