Manufacturer part number: 05078654001
Brand: WERA
Price: 33.75 €
Delivery time: 4 Days
Wrench size small: 14 mm
Height of head small: 11 mm
Length: 44 mm
Head width small: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05078654001
Open model | true | Wrench size large(mm) | - | Isolation protection 1000 V | false |
---|---|---|---|---|---|
Low spark model | false | VDE tested | false | Half moon model | false |
Head width large(mm) | - | Wrench size large (inch) | - | Single wrench model | true |
Point count | - | Wrench size small (inch) | - | Ratcheting model | - |
Height of head large(mm) | - | Cranked | false |
This page is Open ring spanner insert, part number 05078654001.
You can find the detail information about specifications and dimensions on part number 05078654001.
Part Number |
---|
05078651001 |
05078652001 |
05078653001 |
05078655001 |
05078656001 |
05078657001 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wrench size small (mm) | Height of head small (mm) | Length (mm) | Head width small (mm) |
---|---|---|---|---|---|---|---|---|---|
33.75 € | 1 | Available | 4 Days | 11 | 11 | 44 | 22 | ||
33.75 € | 1 | Available | 4 Days | 12 | 11 | 44 | 22 | ||
33.75 € | 1 | Available | 4 Days | 13 | 11 | 44 | 22 | ||
33.75 € | 1 | Available | 4 Days | 17 | 11 | 44 | 22 | ||
33.75 € | 1 | Available | 4 Days | 18 | 15 | 49 | 33 | ||
33.75 € | 1 | Available | 4 Days | 19 | 15 | 49 | 33 |