B Adaptor with quick-release chuck (05042765001)

B Adaptor with quick-release chuck 05042765001
  • Volume Discount

Product Details:

Manufacturer part number: 05042765001

Brand: WERA

Price: 35.59

Delivery time: 4 Days


Technical Data:

Length: 50 mm

Connection size: Other

Connection size: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05042765001

Part Number
05042765001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Connection size Connection size
(mm)

35.59 €

1 Available 4 Days 50Other8

Loading...

  1. 1

Basic information

Isolation protection 1000 V false VDE tested false Rectangular wrench 10 mm (3/8 inch)

This page is B Adaptor with quick-release chuck, part number 05042765001.
You can find the detail information about specifications and dimensions on part number 05042765001.

Variation of this product

Part Number
05042755001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Connection size Connection size
(mm)

16.36 €

1 Available 4 Days 431/4 inch6.3

Tech Support