B VDE HF TORX Zyklop bit socket, insulated with holding function (05004920001)

B VDE HF TORX Zyklop bit socket, insulated with holding function 05004920001
  • Volume Discount

Product Details:

Manufacturer part number: 05004920001

Brand: WERA

Price: 20.71

Delivery time: 4 Days


Technical Data:

Total length: 55 mm

Blade length: 9 mm

Wrench width: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05004920001

Part Number
05004920001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Blade length
(mm)
Wrench width
(mm)

20.71 €

1 Available 4 Days 55920

Loading...

  1. 1

Basic information

Flexible false Isolation protection 1000 V true Model Other
VDE tested true Wrench depth(mm) - Suitable for tommy bar false
Magnetic false With tommy bar false Head width(mm) -
Suitable for hexagonal bolts false

This page is B VDE HF TORX Zyklop bit socket, insulated with holding function, part number 05004920001.
You can find the detail information about specifications and dimensions on part number 05004920001.

Variation of this product

Part Number
05004921001
05004922001
05004923001
05004924001
05004925001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total length
(mm)
Blade length
(mm)
Wrench width
(mm)

20.71 €

1 Available 4 Days 55925

20.71 €

1 Available 4 Days 55-27

21.20 €

1 Available 4 Days 55930

21.20 €

1 Available 4 Days 55940

21.37 €

1 Available 4 Days 591345

Tech Support