Tool Kit

Tool Kit
[Specifications]
・Handle Type: 1000V Insulated, multi-component, VDE
・DIN: DIN EN/IEC 60900 1000V

Includes 1 each of: 8" Long Nose Pliers w/Cutter-1000V Insulated (26 16 200), 6-1/4" Diagonal Cutter Chrome Plated-1000V Insulated (70 06 160), PH2 Screwdriver and two Slotted Screwdrivers Pliers are chrome plated

[Features]
・Tools VDE tested
・All insulated tools meet the requirements of ASTM F1505

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00 20 13

Part Number
00 20 13
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.94 €

1 5 Days

Loading...

  1. 1

This page is Tool Kit, part number 00 20 13.
You can find the detail information about specifications and dimensions on part number 00 20 13.

Tech Support