Set of Pliers Wrenches (Part Numbers)

Set of Pliers Wrenches
[Specifications]
・Handle Type: Plastic coating

[Features]
・Set includes five (5) Pliers Wrench with a Keeper Pouch: 86 03 125 (5"), 86 03 150 (6"), 86 03 180 (7 1/4"), 86 03 250 (10") and 86 03 300 (12")
・Lever transmission greater than 10-1 for strong gripping power
・Tool roll is made of hard-wearing polyester fabric with hook and loop fastener
・Adjustable tightening tool
・Excellent for gripping, holding, pressing and bending applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00 19 55 S4

Part Number
00 19 55 S4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

280.40 €

1 5 Days

Loading...

  1. 1

This page is Set of Pliers Wrenches, part number 00 19 55 S4.
You can find the detail information about specifications and dimensions on part number 00 19 55 S4.

Tech Support