Electricians' Shears (Part Numbers)

Electricians' Shears
[Specifications]
・Overall Length(mm): 190

[Features]
・Precision finish with micro-toothing for a clean, non-slip cut
・Cutting edge with integrated cable cutter
・With plastic belt pouch
・Handles with multi-component grips, glass fibre reinforced
・Universal shears for electricians
・Cutting edges made from stainless steel, hardness of cutting edges 56 HRC
・With crimp area for wire ferrules up to 6.0 mm²

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95 05 10 SB

Part Number
95 05 10 SB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.67 €

1 5 Days

Loading...

  1. 1

This page is Electricians' Shears, part number 95 05 10 SB.
You can find the detail information about specifications and dimensions on part number 95 05 10 SB.

Tech Support