Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
318-178-M8-16-C |
318-178-M8-32-C |
318-178-M10-20-C |
318-178-M10-40-C |
318-178-M12-25-C |
318-178-M12-50-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread length l2 | Weight (g) | Threaded stud d5 | |
---|---|---|---|---|---|---|---|
55.86 € | 1 | Available | 7 Days | 16 | 308.0 | M 8 | |
56.82 € | 1 | Available | 7 Days | 32 | 314.0 | M 8 | |
55.86 € | 1 | Available | 7 Days | 20 | 314.0 | M 10 | |
57.58 € | 1 | Available | 7 Days | 40 | 327.0 | M 10 | |
56.10 € | 1 | Available | 7 Days | 25 | 324.0 | M 12 | |
58.26 € | 1 | Available | 7 Days | 50 | 346.0 | M 12 |
Loading...
h1 | 14 | d6 | 19 | h2 | 10.9 |
---|---|---|---|---|---|
Type | C. Ratchet insert with threaded stud | RoHS | Ja | h3 | 17.5 |
b1 | 40 | d7 | 8 | b2 | 29.6 |
Length l1 | 178 |