Load rings for welding (587.1-66-A)

Load rings for welding 587.1-66-A
  • Volume Discount

Product Details:

Manufacturer part number: 587.1-66-A

Brand: GANTER

Price: 58.72

Delivery time: 7 Days


Technical Data:

Width b: 66

Type: A. without retaining spring

h1: 79

h2: 65

h3: 40


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

587.1-66-A

Part Number
587.1-66-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width b Type h1 h2 h3 h4 k1 k2 l1 l2 Nenn- l3 Weight
(g)

58.72 €

1 Available 7 Days 66A. without retaining spring79654025143833331.5. 1.571320.0

Loading...

  1. 1

This page is Load rings for welding, part number 587.1-66-A.
You can find the detail information about specifications and dimensions on part number 587.1-66-A.

Variation of this product

Part Number
587.1-115-F
587.1-129-A
587.1-129-F
587.1-66-F
587.1-77-A
587.1-77-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width b Type h1 h2 h3 h4 k1 k2 l1 l2 Nenn- l3 Weight
(g)

158.50 €

1 Available 7 Days 115F. with retaining spring1411177344226760616.7. 6.7126.52040.0

197.56 €

1 Available 7 Days 129A. without retaining spring15312671552667607510.0. 10.0135.52600.0

215.80 €

1 Available 7 Days 129F. with retaining spring15312671552667607510.0. 10.0135.52800.0

66.50 €

1 Available 7 Days 66F. with retaining spring79654025143833331.5. 1.571320.0

63.42 €

1 Available 7 Days 77A. without retaining spring91754728164540382.5. 2.580530.0

71.06 €

1 Available 7 Days 77F. with retaining spring91754728164540382.5. 2.580530.0

Tech Support