Blow Gun with Metal Nozzle (27102 MTL)

Blow Gun with Metal Nozzle 27102 MTL

Product Details:

Manufacturer part number: 27102 MTL

Brand: PREVOST

Price: 14.35

Delivery time: 7 Days


Technical Data:

Nozzle Length: 110 mm

Sound Level (at 6 bar): - dBA

Width: - mm

Sound Level: 83 dBA

BSPP Female Thread: G 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27102 MTL

Part Number
27102 MTL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nozzle Length
(mm)
Sound Level (at 6 bar)
(dBA)
Width
(mm)
Sound Level
(dBA)
BSPP Female Thread Length
(mm)
ID Passage
(mm)
Profile Height
(mm)
Construction Highlight Air consumption (at 6 bar)
(Nm3/h)

14.35 €

1 7 Days 110--83G 1/4----Polyamide composite bodyAdjust gradually blowing23

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 10

This page is Blow Gun with Metal Nozzle, part number 27102 MTL.
You can find the detail information about specifications and dimensions on part number 27102 MTL.

Variation of this product

Part Number
27102 MT6C
27102 MT6I
27102 MT7E
27102 MTLBP3
27102 MTLP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nozzle Length
(mm)
Sound Level (at 6 bar)
(dBA)
Width
(mm)
Sound Level
(dBA)
BSPP Female Thread Length
(mm)
ID Passage
(mm)
Profile Height
(mm)
Construction Highlight Air consumption (at 6 bar)
(Nm3/h)

19.13 €

1 7 Days ---83--6ISO 6150 C-Polyamide composite bodyAdjust gradually blowing23

17.72 €

1 7 Days ---83--6ISO 6150 B-Polyamide composite bodyAdjust gradually blowing23

16.48 €

1 7 Days ---83--7.4European 7.4 mm-Polyamide composite bodyAdjust gradually blowing23

17.40 €

1 7 Days 110--73G 1/4----Polyamide composite bodyAdjust gradually blowing9

14.68 €

1 7 Days -8395-G 1/4235--26---

Tech Support