Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BGM 105
Nozzle Length(mm) | 180 | BSPP Female Thread | G 1/4 | Max. Operating Pressure(bar) | 10 |
---|---|---|---|---|---|
Construction | Aluminium | Air consumption (at 6 bar)(m3/h) | 20.4 |
This page is Blow Gun with Medium Nozzle (180 mm), part number BGM 105.
You can find the detail information about specifications and dimensions on part number BGM 105.
Part Number |
---|
BGM B105 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Thread | Nozzle |
---|---|---|---|---|---|---|
7.50 € | 1 | 7 Days | G 1/4 M | Replacement nozzle |