Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSD S1800I
Width(mm) | 80 | Length(mm) | 290 | Height(mm) | 55 |
---|
This page is Straight Screwdriver, part number TSD S1800I.
You can find the detail information about specifications and dimensions on part number TSD S1800I.