Sealed LUB'AIR Assembly (LUBAIR 14F)

Sealed LUB'AIR Assembly LUBAIR 14F

Product Details:

Manufacturer part number: LUBAIR 14F

Brand: PREVOST

Price: 69.52

Delivery time: 7 Days


Technical Data:

Width: 33 mm

Length: 40 mm

ID Passage: - mm

Profile: -

Capacity: 12 cm3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LUBAIR 14F

Part Number
LUBAIR 14F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
ID Passage
(mm)
Profile Capacity
(cm3)
Thread Height
(mm)

69.52 €

1 7 Days 3340--12G 1/468

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 12

This page is Sealed LUB'AIR Assembly, part number LUBAIR 14F.
You can find the detail information about specifications and dimensions on part number LUBAIR 14F.

Variation of this product

Part Number
LUBAIR 6000
LUBAIR 7000
LUBAIR 8000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
ID Passage
(mm)
Profile Capacity
(cm3)
Thread Height
(mm)

91.27 €

1 7 Days 701906ISO 6150B--35

86.65 €

1 7 Days 701907.4EUROPEAN--35

126.13 €

1 7 Days 701958ISO 6150B--35

Tech Support