Tightening Wrenches Case (PPS CK1632)

Tightening Wrenches Case PPS CK1632

Product Details:

Manufacturer part number: PPS CK1632

Brand: PREVOST

Price: 101.93

Delivery time: 7 Days


Technical Data:

Width: - mm

Application: PPS ringmain assembling

Length: - mm

Range: - mm

Height: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS CK1632

Part Number
PPS CK1632
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Application Length
(mm)
Range
(mm)
Height
(mm)
Includes

101.93 €

1 7 Days -PPS ringmain assembling---1 Tightening wrench Ø 16 mm: PPS1 CLE16, 1 Tightening wrench Ø 20 mm: PPS1 CLE20, 1 Tightening wrench Ø 25 mm: PPS1 CLE25, 1 Tightening wrench Ø 32 mm: PPS1 CLE32, 1 Marker pen: PPS1 PEN

Loading...

  1. 1

This page is Tightening Wrenches Case, part number PPS CK1632.
You can find the detail information about specifications and dimensions on part number PPS CK1632.

Variation of this product

Part Number
PPS CK4050
PPS CK6380
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Application Length
(mm)
Range
(mm)
Height
(mm)
Includes

92.32 €

1 7 Days -PPS ringmain assembling---1 Tightening wrench Ø 40 mm: PPS1 CLE40, 1 Tightenning wrench Ø 50 mm: PPS1 CLE50, 1 Marker pen: PPS PEN

-

1 7 Days 300-38063 - 8080-

Tech Support