Manufacturer part number: TSP 19X3
Brand: PREVOST
Price: 28.12 €
Delivery time: 7 Days
Compatible with: TSP 0333700
Diameter (of needles): 3 mm
Quantity (of needles): 19
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSP 19X3
Length(mm) | 180 |
---|
This page is Set of Needles, part number TSP 19X3.
You can find the detail information about specifications and dimensions on part number TSP 19X3.
Part Number |
---|
TSP 12X3 |
TSP 27X2 |
TSP 29X2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible with | Diameter (of needles) (mm) | Quantity (of needles) |
---|---|---|---|---|---|---|---|
21.55 € | 1 | 7 Days | TSP 0264300 | 3 | 12 | ||
37.42 € | 1 | 7 Days | TSP 0264300 | 2 | 27 | ||
40.18 € | 1 | 7 Days | TSP 0333700 | 2 | 29 |