Pipe Cutter (PPS CTU63)

Pipe Cutter PPS CTU63

Product Details:

Manufacturer part number: PPS CTU63

Brand: PREVOST

Price: 143.52

Delivery time: 7 Days


Technical Data:

For Pipe OD: 16 - 63 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS CTU63

Part Number
PPS CTU63
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Pipe OD
(mm)

143.52 €

1 7 Days 16 - 63

Loading...

  1. 1

This page is Pipe Cutter, part number PPS CTU63.
You can find the detail information about specifications and dimensions on part number PPS CTU63.

Variation of this product

Part Number
PPS CTU110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Pipe OD
(mm)

279.38 €

1 7 Days 63 - 100

Tech Support