Plate for Orbital Sander (TOS PAD22)

Plate for Orbital Sander TOS PAD22

Product Details:

Manufacturer part number: TOS PAD22

Brand: PREVOST

Price: 58.53

Delivery time: 7 Days


Technical Data:

Compatible with: TOS 15025 / TOS 15050

Number of holes: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TOS PAD22

Part Number
TOS PAD22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with Number of holes

58.53 €

1 7 Days TOS 15025 / TOS 150506

Loading...

  1. 1

Basic information

Diameter(mm) 152

This page is Plate for Orbital Sander, part number TOS PAD22.
You can find the detail information about specifications and dimensions on part number TOS PAD22.

Variation of this product

Part Number
TOS PAD22H15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with Number of holes

61.32 €

1 7 Days TOS 15025 / TOS 15050 / TOS C1505015

Tech Support