Pneumatic Brush - In Case (Part Numbers)

Pneumatic Brush - In Case
With an extensive range of pneumatic tools (impact wrenches, ratchet wrenches, power screwdrivers, sanders, grinders, drills, chisel hammers, cutting tools, specialist tools and accessories), Prevost has developed a selection of high-tech products designeand the demands of professional use in bodywork shops, garages, general mechanics, industry, metalwork, woodwork and more.
Prevost's technical and efficient tools are designed and constructed to:
Procuce professional quality work and increase productivity for a wide range of applications
Easily operate, adjust and maintain
Reduced noise and vibration levels
Support ergonomics to reduce discomfort, fatigue and physical constraints for operators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TMB 3500K

Part Number
TMB 3500K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

564.65 €

1 7 Days

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 6.2 Weight(kg) 1 BSPT female thread R 1/4
Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210 Power(CV - W) 0.5 CV - 370 W Rotation speed(rpm) 3500
Air consumption(l/min) 110 Diameter (disc)(mm - inch) 10 - 3/8"

This page is Pneumatic Brush - In Case, part number TMB 3500K.
You can find the detail information about specifications and dimensions on part number TMB 3500K.

Tech Support