Chisel Hammer with Vibration Absorption System (TAH 0703000VD)

Chisel Hammer with Vibration Absorption System TAH 0703000VD

Product Details:

Manufacturer part number: TAH 0703000VD

Brand: PREVOST

Price: 169.40

Delivery time: 7 Days


Technical Data:

Sound level: 111 dB(A)

Consumption: 220 l/min

Impact rate: 3000 bpm

Piston stroke: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TAH 0703000VD

Part Number
TAH 0703000VD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sound level
(dB(A))
Consumption
(l/min)
Impact rate
(bpm)
Piston stroke
(mm)

169.40 €

1 7 Days 111220300070

Loading...

  1. 1

Basic information

Max operating pressure(bar) 6.2 Chuck type(mm) Hex. 10.2 Applications Hammering, riveting and cutting
BSPT female thread R 1/4 Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210

This page is Chisel Hammer with Vibration Absorption System, part number TAH 0703000VD.
You can find the detail information about specifications and dimensions on part number TAH 0703000VD.

Variation of this product

Part Number
TAH 0952100VD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Sound level
(dB(A))
Consumption
(l/min)
Impact rate
(bpm)
Piston stroke
(mm)

187.48 €

1 7 Days 110232210095

Tech Support