Tool Balancers (SPI 5)

Tool Balancers SPI 5

Product Details:

Manufacturer part number: SPI 5

Brand: PREVOST

Price: 222.12

Delivery time: 7 Days


Technical Data:

Max length: 1.45 m

Min. length: 0.92 to 1.42 m

Outlet (BSPP): G 3/8 F

Weight (of tool): 2.5 to 5 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPI 5

Part Number
SPI 5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max length
(m)
Min. length
(m)
Outlet (BSPP) Weight (of tool)
(kg)

222.12 €

1 7 Days 1.450.92 to 1.42G 3/8 F2.5 to 5

Loading...

  1. 1

Basic information

Temperature 5 to +60 °C Applications Mounting Decks, Assembling, Packaging

This page is Tool Balancers, part number SPI 5.
You can find the detail information about specifications and dimensions on part number SPI 5.

Variation of this product

Part Number
SPI 1
SPI 3
SPI 7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max length
(m)
Min. length
(m)
Outlet (BSPP) Weight (of tool)
(kg)

144.93 €

1 7 Days 0.650.28 to 0.45G 1/4 M0.2 to 0.5

146.48 €

1 7 Days 1.060.46 to 0.90G 1/4 F0.7 to 2

263.00 €

1 7 Days 1.440.70 to 0.98G 3/8 F6 to 10

Tech Support