Orbital Sander

Orbital Sander
With an extensive range of pneumatic tools (impact wrenches, ratchet wrenches, power screwdrivers, sanders, grinders, drills, chisel hammers, cutting tools, specialist tools and accessories), Prevost has developed a selection of high-tech products designeand the demands of professional use in bodywork shops, garages, general mechanics, industry, metalwork, woodwork and more.
Prevost's technical and efficient tools are designed and constructed to:
Procuce professional quality work and increase productivity for a wide range of applications
Easily operate, adjust and maintain
Reduced noise and vibration levels
Support ergonomics to reduce discomfort, fatigue and physical constraints for operators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TOS 15025
TOS 15050
TPS 16000K
TPS E16000
TPS E16000K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sound level
(dB(A))
Rotation Speed
(rpm)
Highlight Weight
(kg)
Consumption
(l/min)
Applications Power
(CV - W)
Diameter (plate) Offset
(mm)
Power

287.82 €

1 7 Days 8410000Easy to use and low sound level0.77212Stripping and preparation prior to painting-152 mm 6"2.5-

287.82 €

1 7 Days 78.910000Easy to use and low sound level0.77212Stripping and preparation prior to painting-152 mm 6"5-

277.43 €

1 7 Days 8016000Lightweight and easy to handle2.1113Stripping, preparation prior to painting and polishing0.45 CV - 330 W75 mm 3"--

211.05 €

1 7 Days 8016000Easy to use and low sound level0.72113Stripping and preparation prior to painting0.45 CV - 330 W75 mm 3"3-

273.00 €

1 7 Days 8016000Easy to use and low sound level2113Stripping and preparation prior to painting-75 mm 3"30.45 CV - 330 W

Loading...

  1. 1

Basic information

Max Operating Pressure 6.2 bar BSPT Female Thread R 1/4 Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210

Tech Support