Sander Pistol

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TPS 16000
TPS L18000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

169.98 €

1 7 Days

146.53 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 175 Length(mm) 250 Height(mm) 55

Tech Support