Composite Air Impact Wrench (TIW C341630)

Composite Air Impact Wrench TIW C341630

Product Details:

Manufacturer part number: TIW C341630

Brand: PREVOST

Price: 614.02

Delivery time: 7 Days


Technical Data:

Number Of Rotations: 6000 rpm

Square Driver: 3/4"

Max. Unscrew Torque: 1763 Nm

Sound Level: 97.8 dB(A)

Weight: 3.7 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TIW C341630

Part Number
TIW C341630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Rotations
(rpm)
Square Driver Max. Unscrew Torque
(Nm)
Sound Level
(dB(A))
Weight
(kg)
Consumption
(l/min)
BSPT Female Thread Max. Screw/Unscrew Torque
(Nm)

614.02 €

1 7 Days 60003/4"176397.83.7206R 3/8-

Loading...

  1. 1

Basic information

Highlight Tightening capacity Max Operating Pressure 6.2 bar Applications Fitting and removal of bolts and screws
Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210

This page is Composite Air Impact Wrench, part number TIW C341630.
You can find the detail information about specifications and dimensions on part number TIW C341630.

Variation of this product

Part Number
TIW C121150K
TIW C121150R
TIW C121150RK
TIW C341630K
TIW C341630R
TIW C341630RK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number Of Rotations
(rpm)
Square Driver Max. Unscrew Torque
(Nm)
Sound Level
(dB(A))
Weight
(kg)
Consumption
(l/min)
BSPT Female Thread Max. Screw/Unscrew Torque
(Nm)

371.28 €

1 7 Days 80001/2"1085964.9190R 1/4-

324.35 €

1 7 Days 80001/2"1085982.38190R 1/4-

401.02 €

1 7 Days 80001/2"1085984.8190R 1/4-

717.62 €

1 7 Days 60003/4"176397.87.5206R 3/8-

682.83 €

1 7 Days 60003/4"176397.84.2206R 3/8-

786.33 €

1 7 Days 60003/4"176397.88190R 3/8-

Tech Support