Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TIW 14100
Width(mm) | 83 | Length(mm) | 190 | Height(mm) | 50 |
---|
This page is Butterfly Impact Wrench, part number TIW 14100.
You can find the detail information about specifications and dimensions on part number TIW 14100.