Angle Grinder (TAG 125)

Angle Grinder TAG 125

Product Details:

Manufacturer part number: TAG 125

Brand: PREVOST

Price: 294.70

Delivery time: 7 Days


Technical Data:

BSPT Female Thread: R 1/4

Rotation Speed: 11000 rpm

Sound level: 90.4 dB(A)

Weight: 2 kg

Consumption: 85 l/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TAG 125

Part Number
TAG 125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Female Thread Rotation Speed
(rpm)
Sound level
(dB(A))
Weight
(kg)
Consumption
(l/min)
Diameter
(plate (mm))

294.70 €

1 7 Days R 1/41100090.4285125 mm 5"

Loading...

  1. 1

Basic information

Max Operating Pressure 6.2 bar Applications Stripping and preparation prior to painting Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210
Highlight Harsh conditions

This page is Angle Grinder, part number TAG 125.
You can find the detail information about specifications and dimensions on part number TAG 125.

Variation of this product

Part Number
TAG 178
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Female Thread Rotation Speed
(rpm)
Sound level
(dB(A))
Weight
(kg)
Consumption
(l/min)
Diameter
(plate (mm))

509.72 €

1 7 Days R 3/8600091.93.3113178 mm 7"

Tech Support