Straight Grinder (TDG S04000)

Straight Grinder TDG S04000

Product Details:

Manufacturer part number: TDG S04000

Brand: PREVOST

Price: 136.73

Delivery time: 7 Days


Technical Data:

Rotation Speed: 4000 rpm

Sound level: 80 dB(A)

Weight: 1 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TDG S04000

Part Number
TDG S04000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotation Speed
(rpm)
Sound level
(dB(A))
Weight
(kg)

136.73 €

1 7 Days 4000801

Loading...

  1. 1

Basic information

BSPT Female Thread R 1/4 Max Operating Pressure 6.2 bar Consumption(l/min) 113
Applications Grinding, milling and sawing Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210 Collet Size(mm) 3 and 6
Power(CV - W) 0.5 CV - 370 W

This page is Straight Grinder, part number TDG S04000.
You can find the detail information about specifications and dimensions on part number TDG S04000.

Variation of this product

Part Number
TDG S22000
TDG S22000R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rotation Speed
(rpm)
Sound level
(dB(A))
Weight
(kg)

119.47 €

1 7 Days 22000840.7

155.52 €

1 7 Days 22000801

Tech Support