Self-centring dial bore gauge Marameter 844 NH (4475000)

Self-centring dial bore gauge Marameter 844 NH 4475000

Product Details:

Manufacturer part number: 4475000

Brand: MAHR

Price: 765.00

Delivery time: 31 Days


Technical Data:

Error limit Ge (µm): 2 µm

Measuring depth mm: 115 mm

Distance of movable anvil_mm: 1.3 mm

Measuring range: 18 - 50

Repeatability µm: 0.5 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4475000

Part Number
4475000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Error limit Ge (µm)
(µm)
Measuring depth mm
(mm)
Distance of movable anvil_mm
(mm)
Measuring range Repeatability µm
(µm)
Measuring range inch

765.00 €

1 31 Days 21151.318 - 500.5.7 - 2"

Loading...

  1. 1

Basic information

Design Standard, moveable anvil and stationary anvil carbide-tipped Package contains measuring holder; measuring head; anvil spindle; wooden case; excludes indicator

Tech Support