Simple roughness measurement in pocket format with probe tip (2191800)

Simple roughness measurement in pocket format with probe tip 2191800

Product Details:

Manufacturer part number: 2191800

Brand: MAHR

Price: 4,788.57

Delivery time: 9 Days


Technical Data:

Data interface: RS-232C; USB

Rechargeable batteries: Battery, 9V

Profile resolution: 0,01 µm / 1 µin

Stylus: 10 µm /.0004"


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2191800

Part Number
2191800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Data interface Rechargeable batteries Profile resolution Stylus

4,788.57 €

1 9 Days RS-232C; USBBattery, 9V0,01 µm / 1 µin10 µm /.0004"

Loading...

  1. 1

Basic information

Parameters Ra; Ry; Rmax; Rz Measuring principle Skid probe system Dimensions in mm 140 x 76 x 6,35 mm
Probe Piezoelectric skid probe Measuring units metric/inch Number n of sampling length according to ISO/JIS Selected: 1 - 5

This page is Simple roughness measurement in pocket format with probe tip, part number 2191800.
You can find the detail information about specifications and dimensions on part number 2191800.

Variation of this product

Part Number
2191800KAL
2191802
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Data interface Rechargeable batteries Profile resolution Stylus

4,948.57 €

1 7 Days --0.01 µm / 1 µin10 µm /.0004"

4,788.57 €

1 9 Days RS-232C; USBBattery, 9V0,01 µm / 1 µin5 µm / .0002"

Tech Support