Manufacturer part number: 6910230
Brand: MAHR
Price: 2,960.00 €
Delivery time: 9 Days
Stylus: 2 µm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6910230
Data interface | USB; MarConnect (RS-232); Micro SD slot for SD / SDHC cards up to 32 GB | Traversing length according ISO 12085 (MOTIF) | 1 mm, 2 mm, 4 mm, 8 mm, 12 mm, 16 mm | Wide range power supply | 100 to 264 V |
---|---|---|---|---|---|
Calibration function | Dynamic; Ra, Rz, Rsm | Short stroke under ISO/JIS | Selectable | Measuring principle | Stylus method |
Dimensions in mm | 160 mm x 77 mm x 50 mm | Cutoff Ic according to ISO/JIS | 0,25 mm; 0,8 mm; 2,5 mm; automatic filter detection | Other | Lock/password protected, date/time |
Evaluation lenth In according to ISO/JIS | 1.25 mm, 4.0 mm, 12.5 mm | Probe | Inductive skidded probe | Rechargeable batteries | Lithium-ion battery, min. 1200 measurements |
Filter according to ISO/JIS | Gaussian filter as per ISO 16610-21 (formerly ISO 11562), special filter as per DIN EN ISO 13565-1, Lambda s filter as per DIN EN ISO 3274 (can be switched off) | System of protection | IP 40 | Traversing length Lt according ISO/JIS | 1.5 mm; 4.8 mm; 15 mm; N x Lc; variable; automatic |
Measuring units | metric/inches | Storage capacity | Min. 3900 profiles, min. 500,000 results, min. 1500 PDF records, expandable to 32 GB with Micro SD card | Number n of sampling length according to ISO/JIS | Selectable: 1 to 16 |
Profile resolution | 8 nm | Languages | German; English; French; Italian; Spanish; Portugese; Dutch; Swedish; Russian; Polish; Czech; Japanese; Chinese; Korean; Hungarian; Turkish; Romanian |
This page is PS 10 MarSurf set, part number 6910230.
You can find the detail information about specifications and dimensions on part number 6910230.
Part Number |
---|
6910232 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stylus |
---|---|---|---|---|---|
2,960.00 € | 1 | 7 Days | 5 µm |