Height measuring and scribing instrument Digimar 814 X (4426545)

Height measuring and scribing instrument Digimar 814 X 4426545

Product Details:

Manufacturer part number: 4426545

Brand: MAHR

Price: 6,000.00

Delivery time: 7 Days


Technical Data:

Measuring range: 0 - 620

Error limit inches (text): .0012"

Error limit_µm: 30 µm

Measuring range inch: 0 - 24.4"

Perpendicularity error in µm: 30 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4426545

Part Number
4426545
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring range Error limit inches (text) Error limit_µm
(µm)
Measuring range inch Perpendicularity error in µm
(µm)

6,000.00 €

1 7 Days 0 - 620.0012"300 - 24.4"30

Loading...

  1. 1

Basic information

Data interface Opto RS-232C; wireless Resolution in mm(mm) 0.001; 0.01 Package contains height measuring instrument incl. operating and display unit; caliper arm 814t; spherical probe 814 m, 8 mm; battery; instruction manual; protection cover; test certificate
Operation time Max(h) 2000 Standard Factory standard Measuring system High accuracyIncremental inductive measuring systemMeasuring head with a ball bush guideResistance free measuring system
Hardware interfaces Opto RS-232C; Simplex Resolution in inches(inch) 0.00005; 0.0005

This page is Height measuring and scribing instrument Digimar 814 X, part number 4426545.
You can find the detail information about specifications and dimensions on part number 4426545.

Variation of this product

Part Number
4426544
4426544KAL
4426545KAL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measuring range Error limit inches (text) Error limit_µm
(µm)
Measuring range inch Perpendicularity error in µm
(µm)

4,720.00 €

1 7 Days 0 - 320.0008"200 - 12.6"20

5,058.29 €

1 42 Days 0 - 320.0008"200 - 12.6"20

6,338.29 €

1 42 Days 0 - 620.0012"300 - 24.4"30

Tech Support