Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6910235
Data interface | USB; MarConnect (RS-232); Micro SD slot for SD / SDHC cards up to 32 GB | Traversing length according ISO 12085 (MOTIF) | 1 mm, 2 mm, 4 mm | Wide range power supply | 100 to 264 V |
---|---|---|---|---|---|
Calibration function | dynamic; Ra, Rz, Rsm | Short stroke under ISO/JIS | selectable | Measuring principle | Stylus method |
Dimensions in mm | 160 mm x 77 mm x 50 mm | Cutoff Ic according to ISO/JIS | 0,25 mm; 0,8 mm; 2,5 mm; automatic filter detection | Other | Lock/password protected, date/time |
Evaluation lenth In according to ISO/JIS | 1.25 mm, 4.0 mm | Probe | inductive skidded probe | Rechargeable batteries | Lithium-ion battery, min. 1200 measurements |
Filter according to ISO/JIS | Gaussian filter as per ISO 16610-21 (formerly ISO 11562), special filter as per DIN EN ISO 13565-1, Lambda s filter as per DIN EN ISO 3274 (can be switched off) | System of protection | IP 40 | Traversing length Lt according ISO/JIS | 1.5 mm; 4.8 mm; N x Lc; variable; automatic |
Measuring units | metric/inches | Storage capacity | min. 3900 profiles, min. 500,000 results, min. 1500 PDF records, expandable with microSD card up to 32 GB | Number n of sampling length according to ISO/JIS | selectable: 1 to 16 |
Profile resolution | 8 nm | Languages | German; English; French; Italian; Spanish; Portugese; Dutch; Swedish; Russian; Polish; Czech; Japanese; Chinese; Korean; Hungarian; Turkish; Romanian | Stylus | 2 µm |