MarSurf M 310 with printer (6910267)

MarSurf M 310 with printer 6910267

Product Details:

Manufacturer part number: 6910267

Brand: MAHR

Price: 4,457.14

Delivery time: 7 Days


Technical Data:

Evaluation lenth In according to ISO/JIS: 1,25 mm, 4,0 mm, 12,5 mm

Stylus: 2 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6910267

Part Number
6910267
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Evaluation lenth In according to ISO/JIS Stylus

4,457.14 €

1 7 Days 1,25 mm, 4,0 mm, 12,5 mm2 µm

Loading...

  1. 1

Basic information

Data interface USB A; USB B; MarConnect (bidirectional); Micro SD slot for SD / SDHC cards up to 32 GB Traversing length according ISO 12085 (MOTIF) 1 mm, 2 mm, 4 mm, 8 mm, 12 mm, 16 mm Wide range power supply 100 to 264 V
Calibration function Dynamic; Ra, Rz, Rsm Short stroke under ISO/JIS Selectable Measuring principle Stylus method
Dimensions in mm 160 mm x 77 mm x 50 mm Cutoff Ic according to ISO/JIS 0,25 mm; 0,8 mm; 2,5 mm; automatic filter detection; variable Other Lock/password protected, date/time
Probe Inductive skidded probe Rechargeable batteries Lithium-ion battery, min. 1200 measurements Filter according to ISO/JIS Gaussian filter as per ISO 16610-21 (formerly ISO 11562), special filter as per DIN EN ISO 13565-1, Lambda s filter as per DIN EN ISO 3274 (can be switched off)
System of protection IP 40 Traversing length Lt according ISO/JIS 1.5 mm; 4.8 mm; 15 mm; N x Lc; variable; automatic Measuring units metric/inches
Storage capacity Min. 3900 profiles, min. 500,000 results, min. 1500 PDF records, expandable to 32 GB with Micro SD card Number n of sampling length according to ISO/JIS Selectable: 1 to 16 Profile resolution 8 nm
Languages German; English; French; Italian; Spanish; Portugese; Dutch; Swedish; Russian; Polish; Czech; Japanese; Chinese; Korean; Hungarian; Turkish; Romanian

Tech Support